Publish your products
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass
    Kohler

    K-27602-10L Composed® Frameless pivot shower door, 73" H x 45 - 46-3/8" W, with 3/8" thick Crystal Clear glass

    Add the final touch to your showering space with the luxurious Composed® frameless pivot shower door. This contemporary design includes an innovative “L” bracket which secures the fixed panel in place and gives a sturdy feel while also being unobtrusive to the showering space. This shower door includes heavy 3/8" thick and a magnetic seal on the moving panel to securely close the door for exceptional water containment. Beautiful back-to-back handles for easy entry and exit complements the modern minimalist look. Simple installation includes out-of-plumb adjustability of 3/8" on both the fixed and moving glass panels. The Composed® frameless pivot shower door naturally complements Composed® faucets and accessories.

    Features

    • Frameless, 3/8" (10 mm) thick Clear tempered glass.
    • Frameless design emphasizes glass and creates a sleek, minimalist look.
    • Full-length magnetic seal keeps door firmly closed, providing excellent water containment.
    • Innovative "L" bracket secures the fixed panel in place and gives it a sturdy feel while also being unobtrusive to the showering space.
    • Continuous 7/8" high aluminum bottom threshold.
    • Back-to-back 11-1/2" (292.1 mm) vertical shower door pulls.
    • Coordinates with other products in the Composed® collection.
    • CleanCoat® technology creates a protective barrier that repels water, prevents dirt and minerals from collecting, and makes it easier to remove hard water spots.

    Material 

    • Anodized aluminum prevents rust and corrosion.

    Installation 

    • Fits opening widths 45"–46-3/8" (1143–1178 mm).
    • 1-3/8" (35 mm) width adjustment.
    • Out-of-plumb adjustability simplifies installation.
    • Door can be installed to open to the left or right to suit your bathroom layout.
    • For residential use only.
    • Not for use in hospitality.

    Notice To California Customer 

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-27602-10L
    • Product familyAccessories
    • Product groupComposed®
    • TypeObject (single object)
    • Date of publishing2021-07-30
    • Edition number1
    • Height (inches)73.07
    • Width (inches)46.37
    • Depth (inches)7.21
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit