Publish your products
K-2815-P5 Dolce Vita® Drop-in or wall-mount vessel bathroom sink with Iron Black underside
K-2815-P5 Dolce Vita® Drop-in or wall-mount vessel bathroom sink with Iron Black underside
    Kohler

    K-2815-P5 Dolce Vita® Drop-in or wall-mount vessel bathroom sink with Iron Black underside

    The Dolce Vita's bold, artistic design is defined by beautiful curves and a black raised pattern on the underside. Highlighted by a durable enameled finish, this cast iron sink adds an elegant yet playful tone to your bath or powder room.

    FEATURES

    • Distinctive curved shape.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • KOHLER® enameled cast iron.
    • Iron Black underside.

    Installation

    • Drop-in, vessel, or wall-mount.
    • Requires K-9655 Vessel bracket for wall-mount installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2815-P5
    • Product familySinks
    • Product groupDolce Vita®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)6.75
    • Width (inches)17.5
    • Depth (inches)17.5
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit