Publish your products
K-2838 Ledges® Undermount bathroom sink
K-2838 Ledges® Undermount bathroom sink
    Kohler

    K-2838 Ledges® Undermount bathroom sink

    The unique geometry of Ledges creates a look that is modern and functional. Wet surface ledges flank both sides of this gently sloped basin, providing extra workspace and storage for everyday items like toothbrushes and contact lenses.

    FEATURES

    • Gently curved basin.
    • Two side ledges.
    • Overflow drain.
    • No faucet holes; requires wall- or counter-mount faucet.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Under-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2838
    • Product familySinks
    • Product groupLedges®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)6
    • Width (inches)16.12
    • Depth (inches)22.5
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit