Publish your products
K-2907-8 Thoreau® Drop-in bathroom sink with 8" widespread faucet holes
K-2907-8 Thoreau® Drop-in bathroom sink with 8" widespread faucet holes
    Kohler

    K-2907-8 Thoreau® Drop-in bathroom sink with 8" widespread faucet holes

    With a modern oval basin defined by a sweeping ridge, Thoreau offers a pleasing look for a range of bathroom styles. This drop-in sink is constructed of cast iron with a rich, high-gloss enamel finish, ensuring durability and beauty for the long run.

    FEATURES

    • 8-inch center faucet holes.
    • Oval basin.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Drop-in

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-2907-8
    • Product familySinks/Lavatories
    • Product groupThoreau®
    • TypeObject (single object)
    • Date of publishing2018-04-08
    • Edition number1
    • Height (inches)8.63
    • Width (inches)24
    • Depth (inches)18
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit