Publish your products
Seagrove™ by Studio McGee Cabinet knob
Seagrove™ by Studio McGee Cabinet knob
Seagrove™ by Studio McGee Cabinet knob
    Kohler

    Seagrove™ by Studio McGee Cabinet knob

    Drawing inspiration from the archives, the Seagrove vanity collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Imbued with midcentury modern style, the vanity design features tapered legs adorned with beveled edges and gracefully curved transitions — all unmistakable hallmarks of the era. These drop ring pulls are embellished with dimensional details like exposed slotted screws create to a striking balance, infusing the overall aesthetic with an enduring quality.

    Features

    • Designed in collaboration with Studio McGee
    • Coordinates with Seagrove cabinets to complete your bathroom

    Material

    • Premium material construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • Installation hardware included

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-29980
    • Product familyFurniture
    • Product groupSeagrove™
    • TypeObject (single object)
    • Date of publishing2024-01-08
    • Edition number1
    • Height (inches)2.28
    • Width (inches)0.47
    • Depth (inches)1.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • CSI MasterFormat 2014 Code06 41 93
    • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit