Publish your products
Cavata® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet
Kohler

Cavata® The Complete Solution® two-piece elongated 1.28 gpf chair height toilet

With its clean, simple design and efficient performance, the Cavata Comfort Height water-conserving toilet offers both style and function. An innovative 1.28 gallons per flush provides significant water savings of up to 16,500 gallons per year, compared to an old 3.5 gpf toilet, without sacrificing flushing power. For added convenience, this Cavata The Complete Solution elongated toilet comes with a Quiet-Close™ toilet seat and everything you need for installation.

Features

  • Two-piece design
  • Elongated bowl offers added room and comfort
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
  • 1.28 gpf (4.8 lpf)
  • Left-hand Brushed Nickel trip lever
  • 2-1/8" (54 mm) fully glazed trapway
  • Quiet-Close™ elongated lid and seat prevents slamming
  • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware

Technology

  • Precision-engineered tank, bowl, and trapway create strong siphon during flushing
  • Class Five® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush

Installation

  • Three-bolt quick-connect installation
  • Standard 12" (305 mm) rough-in
  • Supply line sold separately

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-30589
  • Product familyToilets
  • Product groupCavata®
  • TypeObject (single object)
  • Date of publishing2023-01-17
  • Edition number1
  • Height (inches)30.19
  • Width (inches)19.28
  • Depth (inches)29.52
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit