Publish your products
Veil® Wall-hung compact elongated toilet, dual-flush
Kohler

Veil® Wall-hung compact elongated toilet, dual-flush

The Veil wall-hung compact-elongated toilet saves precious bathroom space while still providing the comfort of a traditional elongated bowl. A skirted trapway makes your toilet easy to clean and gives Veil a sleek, seamless look, and a Quiet-Close™ toilet seat provides a smooth close without slamming.

Features

  • One-piece wall-hung toilet
  • Compact elongated bowl offers added comfort while occupying the same space as a round-front bowl
  • 2-1/8" (54 mm) fully glazed trapway
  • Fully skirted trapway simplifies cleaning
  • Quiet-Close™ elongated lid and seat prevents slamming
  • Coordinates with other products in the Veil collection
  • Bowl and seat only; requires KOHLER® in-wall tank and carrier system, and dual-flush actuator (sold separately)

Installation

  • Bowl can be mounted anywhere between 15-3/8" – 28-1/2" (391 – 724 mm) from floor to bowl rim, depending on in-wall tank used

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-31539
  • Product familyToilets
  • Product groupVeil®
  • TypeObject (single object)
  • Date of publishing2024-01-10
  • Edition number1
  • Height (inches)14.96
  • Width (inches)15.16
  • Depth (inches)21.8
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit