Publish your products
Chalice 22-3/4" oval vessel bathroom sink
Chalice 22-3/4" oval vessel bathroom sink
Chalice 22-3/4" oval vessel bathroom sink
    Kohler

    Chalice 22-3/4" oval vessel bathroom sink

    At Kohler, we make it our business to help you create the bathroom space of your dreams. Every Chalice bathroom sink features a sleek and contemporary design that is pill-shaped with soft curves. The vessel design sits on the vanity top for a simple style that stands out. With a single faucet hole, this sink pairs well with a variety of faucets.

    Features

    • Elongated oval basin
    • With overflow
    • Single faucet hole
    • Color matches seamlessly with other KOHLER® products

    Material

    • Vitreous china

    Installation

    • Vessel

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-31705-1
    • Product familySinks/Lavatories
    • Product groupChalice
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)7.51
    • Width (inches)22.84
    • Depth (inches)14.82
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • ETIM CodeEC011550
    • ETIM NameWashbasin
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit