Publish your products
Kelston® Two-piece elongated toilet, 1.28 gpf
Kelston® Two-piece elongated toilet, 1.28 gpf
Kelston® Two-piece elongated toilet, 1.28 gpf
Kelston® Two-piece elongated toilet, 1.28 gpf
Kelston® Two-piece elongated toilet, 1.28 gpf
    Kohler

    Kelston® Two-piece elongated toilet, 1.28 gpf

    This Kelston Comfort Height two-piece elongated toilet has chair-height seating for enhanced seating comfort. It features Kohler’s most complete flush, the innovative Revolution 360® swirl flushing technology, to help keep your bowl cleaner longer than a conventional flush. At Kohler, we push flushing power and toilet design to the leading edge.

    Features

    • Two-piece design
    • Elongated bowl offers added room and comfort
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
    • 1.28 gpf (4.8 lpf)
    • Left-hand Polished Chrome trip lever
    • 2-1/8" (54 mm) fully glazed trapway
    • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer
    • CleanCoat™ surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning
    • Coordinates with other products in the Kelston collection

    Technology

    • Precision-engineered patented tank, bowl, and trapway create strong siphon during flushing
    • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush
    • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling

    Installation

    • Standard 12" (305 mm) rough-in
    • Seat and supply line sold separately

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-32810
    • Product familyToilets
    • Product groupKelston®
    • TypeObject (single object)
    • Date of publishing2023-02-13
    • Edition number1
    • Height (inches)31.34
    • Width (inches)17.65
    • Depth (inches)29.29
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit