Publish your products
K-33533-ASB Beauxline™ 28" x 24" wall cabinet
Kohler

K-33533-ASB Beauxline™ 28" x 24" wall cabinet

Rococo ornamentation meets clean, modern design in the uniquely patterned Beauxline vanity collection. Featuring geometric door-front fretwork insets on cleanly molded frames, this Chippendale-style wall cabinet comes ready for easy installation. Customize your bathroom’s main attraction with your choice of cabinet color; additional hardware finishes are also available (sold separately).

Features 
  • Includes cabinet and hardware in standard finish.
  • Open shelf offers easy access to storage, while interior shelf provides ample space for extra toilet paper.
  • Three-way adjustable soft-close door hinges with 100° opening capability for easy cabinet access.
  • Finish-matched 10"-deep cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33534 upgraded hardware finishes (sold separately).
Material
  • Solid wood and moisture-resistant MDF.
  • Painted exterior.
Installation
  • Easy installation – no special tools required

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33533-ASB
  • Product familyFurniture
  • Product groupBeauxline™
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
  • Height (inches)28
  • Width (inches)24
  • Depth (inches)11
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit