Publish your products
K-33540-ASB Hearthaven™ 70" x 24" linen tower
Kohler

K-33540-ASB Hearthaven™ 70" x 24" linen tower

Neoclassical detailing embraces modern design and colors in the texturally captivating Hearthaven collection. Featuring ribbed panels inset on picture frame-like stacked drawer and door molding, this cabinetry gets a lift from chunky tapered feet. Adorned with classic brushed nickel hardware, the Hearthaven linen tower features two interior shelves for plenty of storage space. Includes cabinet in your choice of color, legs, and brushed nickel hardware (additional hardware finishes sold separately).

Features

  • Includes cabinet, matching painted legs, and hardware in standard finish.
  • Two full-extension 12¾" (325 mm) drawers with soft-close side-mount slides.
  • 18" (457 mm) cabinet interior with two shelves provides ample storage space.
  • Finish-matched cabinet interior.
  • Customize your storage with optional accessories such as floor liners, drawer organizers, and perfectly sized containers (sold separately).
  • Coordinates with K-33542 upgraded hardware finishes (sold separately).

Material

  • Solid wood and moisture-resistant MDF.
  • Painted exterior.

Installation

  • Easy installation – no special tools required.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-33540-ASB
  • Product familyFurniture
  • Product groupHearthaven™
  • TypeObject (single object)
  • Date of publishing2021-11-25
  • Edition number1
  • Height (inches)69.81
  • Width (inches)24
  • Depth (inches)18
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • Uniclass 2015 CodePr_40_20_76_94
  • Uniclass 2015 DescriptionVanity units
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33
  • OmniClass TitleResidential Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit