Publish your products
Verdera® 15" x 30" rectangular framed medicine cabinet
Kohler

Verdera® 15" x 30" rectangular framed medicine cabinet

The Verdera™ framed medicine cabinet combines an elegant fit and finish with quick, easy installation. The optimal storage space, adjustable glass shelves, and mirrored interiors make your daily routine more efficient and less cluttered. The unique half-shelf accessory neatly expands storage space for various sized toiletries.

Features

  • Front mirror, inside door mirror, and back panel mirror provide superior visibility
  • Three adjustable tempered-glass shelves
  • Finish-matched cabinet interior
  • Half-shelf adjustable accessory for additional storage included
  • Hinges have 110° opening capability

Material

  • Anodized aluminum construction with a durable rustproof and chip-resistant finish

Installation

  • Surface-mount or recessed
  • Can be installed with left- or right-hand swing
  • Includes mounting hardware for surface installation
  • Includes aluminum side panel kit


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-35569
  • Product familyMedicine Cabinets
  • Product groupVerdera®
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)30
  • Width (inches)15
  • Depth (inches)5.56
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit