Publish your products
K-3578 Barrington™ Comfort Height® two-piece elongated 1.0 gpf toilet with tank cover locks
K-3578 Barrington™ Comfort Height® two-piece elongated 1.0 gpf toilet with tank cover locks
    Kohler

    K-3578 Barrington™ Comfort Height® two-piece elongated 1.0 gpf toilet with tank cover locks

    Barrington Pressure Lite 1.0 gpf toilets are perfect for those customers aggressively seeking the benefits of water conservation. This toilet qualifies for water rebate programs and contributes to LEED credits. An optimized 1.0-gallon flush setting reduces water consumption by more than 37% over 1.6-gallon toilets.  


    Features

    • Vitreous china.
    • Elongated bowl.
    • Comfort Height®.
    • Equipped with Sloan FLUSHMATE®- Sloan® Valve Company.
    • Polished chrome trip lever.
    • Rear outlet.
    • Less seat and supply.
    • 4" (102 mm) rough-in.
    • 1.0 gpf (3.8 lpf).
    • 12" (305 mm) x 10" (254 mm) water area.
    • 31" (787 mm) x 21-1/4" (540 mm) x 31-1/4" (794 mm).

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 31", Height 31-1/4", Width 21-1/4"

    Technical specification
    • Unique ref.kohler-K-3578
    • Product familyCommercial Toilets
    • Product groupBarrington™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit