Publish your products
K-412-4 Devonshire® Vertical spray bidet faucet with lever handles
Kohler

K-412-4 Devonshire® Vertical spray bidet faucet with lever handles

Capturing the elegance of a bygone era, Devonshire is reminiscent of old-world design. The striking lines of this Devonshire bidet faucet extend the refined look to your bidet. It features easy-to-clean and leak-free UltraGlide™ valves and two lever-style handles and vertical spray.

FEATURES

  • Devonshire faucets offer decorative styling and versatility for any bathroom.
  • Solid brass construction ensures years of reliable performance.
  • Finger tight hoses allow installation on 8"-16" centers.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-412-4
  • Product familyFaucets
  • Product groupDevonshire®
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)6.18
  • Width (inches)5.5
  • Depth (inches)2.12
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit