Publish your products
K-4352-SS Anglesey™ Comfort Height® Floor-mount top spud antimicrobial flushometer bowl
Kohler

K-4352-SS Anglesey™ Comfort Height® Floor-mount top spud antimicrobial flushometer bowl

The Anglesey elongated HET flushometer bowl operates at either 1.28 or 1.6 gpf, depending on the valve selected. Anglesey is precision-engineered to meet the challenging demands of today's commercial bathrooms.

FEATURES

  • Vitreous china.
  • Elongated bowl.
  • Comfort Height®.
  • 1-1/2" top spud.
  • Less seat and supply.
  • 2-1/8" (54 mm) glazed trapway.

Technology

  • Antimicrobial finish inhibits the growth of mold, mildew, stain and odor causing bacteria on the fixture surface.

Installation

  • 4" (102 mm) rough-in.
  • Floor-mount rear outlet flushometer bowl.
  • 31-1/2" (800 mm) x 14-7/8" (378 mm) x 17" (432 mm).

Water Conservation & Rebates

  • 1.28 gpf (4.8 lpf) or 1.6 gpf (6 lpf) depending on flushometer specified.

Get in contact with Kohler

Specification
  • Product Dimensions

    L 31-1/2", H 17", W 14-7/8"

Technical specification
  • Unique ref.kohler-K-4352-SS
  • Product familyToilet Bowls
  • Product groupAnglesey®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilet bowls
  • UNSPSC code30181511
  • Uniclass 2015 CodeSs_40_15_90
  • Uniclass 2015 DescriptionToilet systems
  • CSI MasterFormat 2014 Code22 41 13
  • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit