Publish your products
Transpose® The Complete Solution® ContinuousClean ST two-piece elongated toilet with skirted trapway, 1.28 gpf
Kohler

Transpose® The Complete Solution® ContinuousClean ST two-piece elongated toilet with skirted trapway, 1.28 gpf

The Transpose™ two-piece toilet features the ContinuousClean ST system, which harnesses the cleaning power of white toilet cleaning tablets with every flush to keep your bowl clean longer. Kohler's most complete flush ever, Revolution 360® flushing technology keeps your bowl cleaner longer than a conventional flush. Installation is easy with the ReadyLock system: the skirted trapway installs to the floor flange and attaches to the toilet, eliminating the need to drill holes while offering the same secure installation as non-skirted toilets. This Complete Solution® package includes everything necessary for installation.

Features

  • Two-piece design
  • Elongated bowl offers added room and comfort
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
  • 1.28 gpf (4.8 lpf)
  • Left-hand Polished Chrome trip lever
  • 2-1/8" (54 mm) glazed trapway
  • Revolution 360® flushing technology generates a forceful swirling motion to keep the bowl clean longer
  • ContinuousClean system automatically dispenses cleaning solution with every flush
  • Patented ReadyLock® installation system, a simple solution for skirted toilets, saves time, hassle, and eliminates the need to drill into the floor for standard 12" (305 mm) rough-in
  • CleanCoat™ surface treatment inhibits the growth of water scale and mineral stains for improved ease of cleaning
  • Quiet-Close™ elongated lid and seat prevents slamming
  • The Complete Solution toilets provide everything you need, including bowl, tank, seat, wax ring, and hardware
  • AquaPiston® canister optimizes the flow out of the tank, harnessing gravity and the natural powerful reducing cascade of water to increase the power and effectiveness of the flush
  • Combination of ContinuousClean technology with CleanCoat™ surface and Revolution 360® flushing technology keeps the bowl cleaner 5x longer than conventional KOHLER toilets. (Based on 2019 consumer perception study and bacterial counts)

Technology

  • Precision-engineered patented tank, bowl, and trapway create strong siphon during flushing
  • Easy-to-flush canister design requires less force to actuate than a 3" (76 mm) flapper, and has 90% less exposed seal material which resists conditions that cause wear, tear, shrinkage and swelling

Installation

  • Standard 12" (305 mm) rough-in
  • 10" and 14" (254 mm and 356 mm) rough-in kits also available
  • Supply line sold separately

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-46018
  • Product familyToilets
  • Product groupTranspose®
  • TypeObject (single object)
  • Date of publishing2023-09-10
  • Edition number1
  • Height (inches)31.13
  • Width (inches)16.29
  • Depth (inches)28.89
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit