Publish your products
Cachet® ReadyLatch® Quiet-Close™ round-front toilet seat
Kohler

Cachet® ReadyLatch® Quiet-Close™ round-front toilet seat

Designed to fit most round-front toilets, this Cachet toilet seat combines subtle styling with innovative technology. This seat mounts easily from the top of the bowl using only a screwdriver, thus eliminating the need to reach under the bowl to tighten. And with other features like Grip-Tight bumpers that hold the seat firmly in place to prevent shifting, Quiet-Close technology to prevent the seat from slamming, and a ReadyLatch hinge to make seat removal easy for cleaning, we give you the right mix of functionality and style to bring comfort to your daily routines.

Features

  • Grip-Tight installation hardware makes it easy to fasten the seat – everything is done from above the bowl
  • ReadyLatch® hinge provides a positive lock/unlock latch to securely hold seat in position, yet seat easily removes for cleaning or adjusting fit
  • Quiet-Close™ round-front lid and seat prevents slamming
  • Grip-Tight bumpers hold seat firmly in place
  • Contoured seat for user comfort
  • Color-matched plastic hinges
  • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging

Material

  • Plastic construction

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-4639-RL
  • Product familyAccessories
  • Product groupCachet® ReadyLatch ® Quiet-Close™
  • TypeObject (single object)
  • Date of publishing2023-01-16
  • Edition number1
  • Height (inches)2.2
  • Width (inches)14.18
  • Depth (inches)17.71
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • Uniclass 2015 CodePr_40_20_93_95
  • Uniclass 2015 DescriptionWC seats and covers
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 19 17
  • OmniClass TitleWater Closet Seats

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit