Publish your products
K-4662 Lustra™ Quick-Release™ round-front toilet seat
K-4662 Lustra™ Quick-Release™ round-front toilet seat
K-4662 Lustra™ Quick-Release™ round-front toilet seat
    Kohler

    K-4662 Lustra™ Quick-Release™ round-front toilet seat

    Featuring sturdy, stain-resistant plastic construction, this Lustra toilet seat blends with any bathroom decor. Contoured for comfort, the seat fits most round-front toilets. This seat features innovative technology that makes it easy to install and clean.

    Features

    • Quick-Release™ hinges allow seat to be unlatched from toilet for easy removal and convenient cleaning; no tools required.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Includes an antimicrobial agent that protects the toilet seat from odor- and stain-causing bacteria, mold and mildew. Antimicrobial agent does not protect the user from disease-causing bacteria.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Plastic

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4662
    • Product familyAccessories
    • Product groupLustra™ Quick-Release™
    • TypeObject (single object)
    • Date of publishing2019-08-28
    • Edition number1
    • Height (inches)1
    • Width (inches)14.19
    • Depth (inches)15.81
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit