Publish your products
K-4695 Ridgewood® round-front toilet seat
K-4695 Ridgewood® round-front toilet seat
    Kohler

    K-4695 Ridgewood® round-front toilet seat

    This Ridgewood toilet seat has simple lines complement a variety of traditional toilet designs. Made of compression-molded wood for a substantial look and feel, the seat fits most round-front one- or two-piece toilets.

    FEATURES

    • Color-matched plastic hinges.
    • Compression-molded wood provides a look and feel that cannot be achieved with other seat materials.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material

    • Molded wood.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-4695
    • Product familyAccessories
    • Product groupRidgewood®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)1.06
    • Width (inches)14.18
    • Depth (inches)16.62
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit