Publish your products
K-4991-ER Bardon™ High-Efficiency Urinal (HEU), washout, wall-hung, 0.125 gpf to 1.0 gpf, rear spud
Kohler

K-4991-ER Bardon™ High-Efficiency Urinal (HEU), washout, wall-hung, 0.125 gpf to 1.0 gpf, rear spud

The newly redesigned Bardon urinal provides flexible flushing options along with a bold new contemporary look. Based on your selected flushometer, the Bardon operates in the range from 0.125 (1/8th) gallon to 1.0 gallon per flush. When paired with a 0.125 gpf flushometer this urinal is ideal for water conservation installations, and qualifies as a High-Efficiency Urinal (HEU) that can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

FEATURES

  • New design aesthetic with elevated urinal shelf and bolder contemporary design lines.
  • Enhanced geometry to maintain leadership as one of the industry's best performers in limiting splash-back.
  • Increased trapway diameter allows for accelerated drain flow.
  • Accuflush™ technology: ultra-low consumption down to 0.125 gpf (0.47 lpf) or up to 1.0 gpf (3.8 lpf) depending on flush valve selection.
  • WaterSense® compliant when used with a 0.125 or 0.5 gpf WaterSense-compliant flushometer.
  • New rigid snap-in stainless-steel strainer increases drain flow speed and eliminates shifting.
  • Constructed of vitreous china.
  • 3/4" rear spud.
  • 14-1/8" extended rim allows for ADA installation.
  • Replaces K-4904-ER and K-4960-ER Bardon urinals.
  • Same rough-in dimensions as K-4904 and K-4960 Bardon urinals.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-4991-ER
  • Product familyUrinals
  • Product groupBardon™
  • TypeObject (single object)
  • Date of publishing2018-04-03
  • Edition number1
  • Height (inches)26.88
  • Width (inches)14.12
  • Depth (inches)18
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Urinals
  • Uniclass 2015 CodePr_40_20_93_82
  • Uniclass 2015 DescriptionWall-hung urinals
  • CSI MasterFormat 2014 Code22 42 13.16
  • CSI MasterFormat 2014 TitleCommercial Urinals
  • OmniClass Number23-31 21 00
  • OmniClass TitleUrinals

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit