Publish your products
K-5402 Veil® Intelligent compact elongated dual-flush wall hung toilet
K-5402 Veil® Intelligent compact elongated dual-flush wall hung toilet
K-5402 Veil® Intelligent compact elongated dual-flush wall hung toilet
K-5402 Veil® Intelligent compact elongated dual-flush wall hung toilet
    Kohler

    K-5402 Veil® Intelligent compact elongated dual-flush wall hung toilet

    The Veil Intelligent wall-hung toilet offers integrated personal cleansing while saving up to 8 inches of precious bathroom space over KOHLER's longest floor-mount models. The mounting hardware is completely concealed, giving Veil a sleek, seamless look that is incredibly easy to clean. Its sculpted core delivers a suite of precision features finely tuned to provide optimum hygiene and ultimate individual comfort, from personal cleansing to an LED nightlight to hands-free opening, closing and flushing. All of the features are easy to control on a touchscreen LCD remote control. In addition to the remote, you can control the Full and Eco flush using the touchless, Honed White actuator plate included with the toilet.

    FEATURES

    • One-piece wall-hung toilet with integrated cleansing functionality.
    • Elongated bowl offers added room and comfort.
    • Mounting hardware is completely concealed for sleek looks and easy cleaning.
    • Dual flush offers a choice of 0.8 or 1.6 gallons per flush (gpf).
    • Stainless steel wand offers adjustable spray shape, position, water pressure, temperature, pulsate, and oscillate functions.
    • Front and rear wash modes provide warm water for cleansing.
    • Self-cleaning function uses UV light and electrolyzed water systems to sanitize the wand surfaces.
    • Warm-air drying system with adjustable temperature settings.
    • Automatic deodorization system.
    • Heated seat with adjustable temperature settings.
    • Motion-activated, hands-free opening/closing of cover.
    • Automatically flushes toilet after use.
    • LED lighting illuminates the bowl to serve as a night-light.
    • English-language touchscreen LCD remote control.
    • Touchless actuator plate in Honed White.

    Material

    • Metal construction spout.
    • Cast brass valve.

    Technology

    • Dual-flush technology allows you to choose between a full- or partial-flush.

    Installation

    • Included components: Complete toilet and seat, in-wall tank & carrier, actuator plate, and LCD remote control.
    • See installation guide and installation video for more detailed information.
    • Includes one hybrid cell.

    Water Conservation & Rebates

    • WaterSense® toilets meet strict EPA flushing guidelines, including using at least 20 percent less water than 1.6-gallon toilets.
    • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 28-15/16", Height 46-1/4"Width 23-1/4"

    Technical specification
    • Unique ref.kohler-K-5402
    • Product familyToilets
    • Product groupVeil®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit