Publish your products
K-5531 Invigoration® Series 11kW steam generator
K-5531 Invigoration® Series 11kW steam generator
    Kohler

    K-5531 Invigoration® Series 11kW steam generator

    4.8 out of 5 stars4.8(6 reviews)

    Escape to the soothing comfort of your private steam bath, ready in just 60 seconds. With the press of a button, this 11-kilowatt steam generator delivers the purifying benefits of steam, including respiratory relief and cleansing the body of toxins and impurities, to your shower stall or custom shower environment.

    MATERIAL

    • Generator is constructed of insulated stainless steel, which maintains the temperature while ensuring the case is safe to the touch.
    • KOHLER finishes resist corrosion and tarnishing.

    Technology

    • Fast-Response® technology produces a luxurious steam shower in 60 seconds.
    • Power Clean™ technology offers one-touch automatic cleaning and safe maintenance.
    • Constant Steam produces steam at a consistent rate, which greatly minimizes temperature fluctuations.

    Installation

    • 317 cubic feet maximum volume rating for custom showering applications.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5531
    • Product familyAccessories
    • Product groupInvigoration® Series
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)11.37
    • Width (inches)6.5
    • Depth (inches)18
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_60_60_84
    • Uniclass 2015 DescriptionSteam generators
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-21 29 19 19
    • OmniClass TitleSteam Room Equipment

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit