Publish your products
K-5557 Invigoration® Series steam generator control kit
Kohler

K-5557 Invigoration® Series steam generator control kit

Bring the soothing comfort of a private steam shower to your bathroom. This steam generator control kit allows you to enjoy the purifying benefits of steam in your shower--ready in just 60 seconds at the push of a button. The kit includes an easy-to-install, digital control panel with adjustable temperature and session settings and a steam head with built-in reservoir for adding your favorite aromatherapy scents. New sensor technology keeps the steam at a consistent temperature.

FEATURES

  • Steam head features an integral aromatherapy well for adding scents.
  • Circular steam head protracts from finished wall, allowing steam to evenly dispense throughout shower.
  • Easily adjustable control panel allows user to set temperature (90-125' F range) and steam session duration.
  • 20-minute safety shutoff.
  • For use with Invigoration™ Series 5kW - 15kW Steam Generators.
  • Includes control panel and steam head with aromatherapy reservoir.
  • Required for use with KOHLER Invigoration® 5kW-15kW steam generators.
  • Improved sensor reduces temperature fluctuations for a consistent steam shower temperature.
  • Digital clock.
  • Quick-connect RJ-12 cord and connector for simplified installation and service.
  • Mounting arm and gasket included.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Technology

  • Fast-Response® technology produces a luxurious steam shower in 60 seconds.
  • Power Clean™ technology offers one-touch automatic cleaning and safe maintenance.
  • Controls the Power Clean feature.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-5557
  • Product familyAccessories
  • Product groupInvigoration® Series
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)4
  • Width (inches)3.25
  • Depth (inches)0.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_60_60_84
  • Uniclass 2015 DescriptionSteam generators
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-21 29 19 19
  • OmniClass TitleSteam Room Equipment

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit