Publish your products
Underscore® 60" x 36" drop-in heated whirlpool bath
Underscore® 60" x 36" drop-in heated whirlpool bath
    Kohler

    Underscore® 60" x 36" drop-in heated whirlpool bath

    With clean, smooth lines, the Underscore whirlpool bath is a welcome retreat to soak away the day’s tension and center your mind. Lay back and melt in the deep bath as eight fully-adjustable jets deliver a powerful hydromassage, while the built-in heater maintains the water at your desired temperature to create a soothing, spa-like environment. Realize your vision. It’s all at the touch of your finger…

    Features

    • Eight Proflex® hydromassage jets can be individually adjusted for water flow and direction
    • Single-speed whirlpool offers performance and value with 8 fully adjustable jets
    • Built-in heater
    • Slotted overflow allows for deep soaking
    • Oval basin creates a spacious bathing experience
    • Wide ledge on one side is ideal for deck-mount faucet and/or handshower
    • Integral lumbar support
    • Textured bottom surface

    Material

    • Acrylic

    Installation

    • Drop-in or undermount
    • Center drain
    • 120 V electrical requirement allows for easy installation with standard outlet
    • Requires two dedicated circuits

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5714-JH
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2023-09-10
    • Edition number1
    • Height (inches)21
    • Width (inches)35.98
    • Depth (inches)59.87
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit