Publish your products
Underscore® 65-1/2" x 35-3/4" drop-in bath
Underscore® 65-1/2" x 35-3/4" drop-in bath
    Kohler

    Underscore® 65-1/2" x 35-3/4" drop-in bath

    Streamlined for simplicity, the Underscore oval bath exudes refined style with contemporary flair. A slotted overflow drain allows for a luxuriously deep bath as you relax against the comfortable sloped backrest.

    Features

    • Integral lumbar support
    • Oval basin creates a spacious bathing experience
    • Slotted overflow allows for deep soaking

    Material

    • Acrylic

    Installation

    • Requires K-7271 or K-7272 Clearflo slotted overflow bath drain (sold separately)
    • Center drain
    • Drop-in or undermount

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-5715
    • Product familyBathtubs
    • Product groupUnderscore®
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)22.13
    • Width (inches)35.98
    • Depth (inches)65.98
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit