Publish your products
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side
    Kohler

    K-6657-3 River Falls™ 25" x 22' x 14-15/16" top-mount utility sink with 3 faucet holes on deck on left side

    Get the job done more quickly with the River Falls utility sink. Designed to handle all household laundry and cleanup tasks, this durable sink has an extra-deep basin and integral washboard. A soaking pan and wire rack are included to provide moveable work areas for soaking, spot treating, and other laundry tasks. Crafted from enameled cast iron, this sink resists scratching, burning, and staining for years of beauty and reliable performance.


    FEATURES

    • 27-inch minimum base cabinet width.
    • Single bowl with integral washboard.
    • 14-1/4-inch depth provides generous workspace.
    • Three faucet holes.
    • Includes wire rack and soaking pan.

    Material

    • KOHLER® enameled cast iron.

    Installation

    • Top-mount


    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-6657-3
    • Product familySinks
    • Product groupRiver Falls™
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)14.94
    • Width (inches)22
    • Depth (inches)25
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit