Publish your products
K-705709-L Pinstripe® Pivot shower door, 72-1/4" H x 39-1/4 - 41-3/4" W, with 3/8" thick Crystal Clear glass
K-705709-L Pinstripe® Pivot shower door, 72-1/4" H x 39-1/4 - 41-3/4" W, with 3/8" thick Crystal Clear glass
    Kohler

    K-705709-L Pinstripe® Pivot shower door, 72-1/4" H x 39-1/4 - 41-3/4" W, with 3/8" thick Crystal Clear glass

    Showcasing a frameless design, this Pinstripe shower door brings a crisp, refined look and Art Deco sensibility to the bathroom. Designed to coordinate with Pinstripe faucets and accessories, the door handle features strong lines, curves, and contours for distinctive style. With a 3/8-inch glass thickness, this premium glass door creates a solid and reliable shower enclosure.

    TECHNOLOGY

    • Frameless, 3/8-inch-thick Crystal Clear tempered glass.
    • Includes sidelite panel.
    • CleanCoat® nanotechnology helps prevent bacteria, mildew and water stains on your glass, making it easy to clean and looking new.
    • Out-of-plumb adjustability for easy installation.
    • Can be installed to open to the left or right.

    Installation

    • Not for use in hospitality.
    • For residential use only.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-705709-L
    • Product familyAccessories
    • Product groupPinstripe®
    • TypeObject (single object)
    • Date of publishing2019-12-01
    • Edition number1
    • Height (inches)72.25
    • Width (inches)2.56
    • Depth (inches)39.25
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit