Publish your products
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass
    Kohler

    K-706004-D3 Levity® Sliding bath door, 62" H x 56-5/8 - 59-5/8" W, with 1/4" thick Frosted glass

    Bringing new technology and sleek style to the contemporary bath, Levity bath doors feature an innovative bypass system and roller design that provide an amazingly smooth, quiet sliding action for a difference you can feel. Levity's unique design, including fully bypassable glass panels, makes installation easier than ever and allows for adjustability while the door is hanging. Gently curved towel bars accentuate the contemporary style of Levity bath doors.

    FEATURES

    • Cushioned center guide provides smooth, quiet sliding action.

    Technology

    • Frameless, 1/4-inch-thick Frosted tempered glass.
    • Innovative roller design simplifies installation and provides out-of-plumb adjustability while glass is installed.
    • Gently curved towel bars, inside and outside, provide integrated storage on the door.
    • CleanCoat® nanotechnology provides a smooth, nonstick surface to help prevent buildup of water stains, bacteria and mildew on your glass, to make it easy to clean and keep it looking like new.

    Installation

    • Sliding bath door.
    • Not for use in hospitality.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-706004-D3
    • Product familyAccessories
    • Product groupLevity®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)62
    • Width (inches)59.62
    • Depth (inches)3.06
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit