Publish your products
Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern
Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern
Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern
Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern
Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern
    Kohler

    Elate™ Sliding bath door, 56-3/4" H x 56-1/4 - 59-5/8" W, with 1/4" thick Frosted glass with rectangular grille pattern

    With a sleek, minimalist design, oversized rollers for best-in-class sliding action, and low-maintenance CleanCoat® glass treatment, the KOHLER® Elate bath door combines bold style with delightful functionality. Because Elate can be installed to open from the left or right, it fits easily into your bathroom layout, and 3/8" out-of-plumb adjustability on each side makes the Elate bath door easy to install. A large range glass types and finishes means there’s an Elate bath door waiting for you.

    Features

    • Frameless design emphasizes glass and creates a sleek, minimalist look
    • Vertical handle with inside knob on moving panel
    • Gently-curved towel bar provides integrated storage on fixed panel
    • Tempered glass ensures enhanced safety and durability
    • CleanCoat®+ glass coating creates a hydrophobic barrier that repels water, soap scum, and residue, saving time and protecting shower doors 10 times longer than original CleanCoat. (Based on 2021 internal wear/abrasion testing using a microfiber cloth.)
    • Smooth, easy-to-clean wall jambs
    • Full-length moving panel seal provides excellent water containment
    • Upgrade to heavy 5/16" (8 mm) thick glass bath door by selecting K-707618-8G80
    • Coordinates with other products in the Elate collection
    • Shower door configuration consists of one sliding panel and one stationary panel

    Material

    • Frameless, 1/4" (6 mm) thick Frosted tempered glass with easy-to-clean rectangular grille design imprinted on surface
    • Anodized aluminum prevents rust and corrosion

    Installation

    • Fits opening widths 56-1/4" - 59-5/8" (1429 - 1514 mm)
    • 3-3/8" (86 mm) width adjustment
    • Out-of-plumb adjustability simplifies installation
    • Door can be installed to open to the left or right to suit your bathroom layout
    • For residential use only

    View More

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-707609-6G80
    • Product familyAccessories
    • Product groupElate®
    • TypeObject (single object)
    • Date of publishing2023-01-16
    • Edition number1
    • Height (inches)56.73
    • Width (inches)59.6
    • Depth (inches)4.75
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower screens
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19.16
    • CSI MasterFormat 2014 TitleShower Doors
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit