Publish your products
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray
    Kohler

    K-72218-B7 Sensate® Touchless kitchen faucet with black accents, 15-1/2" pull-down spout, DockNetik® magnetic docking system, and a 2-function sprayhead featuring the new Sweep® spray

    Take touchless to a whole new level of convenience. The Sensate touchless faucet frees your hands so you can speed through cooking and cleanup tasks while enjoying a cleaner, more hygienic kitchen environment. Sensate's intuitive Response® technology is in tune with your every move: a simple wave of your hand-or an object such as a pan or utensil-turns it on or off. The faucet's sensor is precision-designed to provide reliable operation every time and to prevent false activations when you're working in the sink area. Kohler's new docking system, DockNetik, secures the pull-down sprayhead to the spout using magnetic force.

    FEATURES

    • Response technology provides reliable touchless on/off operation through a state-of-the-art sensor that responds in 20 milliseconds.
    • Precision activation window helps prevent false activations.
    • Two-function pull-down sprayhead with touch-control allows you to switch from aerated stream to Sweep® spray.
    • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
    • DockNetik®, a magnetic docking system located within the spout, smoothly glides and securely locks the sprayhead into place.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • High-arch gooseneck spout offers superior clearance for filling pots and cleaning.
    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • AC-powered operation - no batteries to replace.
    • LED light indicates faucet is operational and ready to go.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • For single-hole installation.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-72218-B7
    • Product familyFaucets
    • Product groupSensate™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    • Height (inches)15.5
    • Width (inches)2
    • Depth (inches)8.43
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit