Publish your products
K-7546 Tripoint® Exposed hybrid 0.125 gpf washdown urinal flushometer
Kohler

K-7546 Tripoint® Exposed hybrid 0.125 gpf washdown urinal flushometer

Operating with a sophisticated electronic sensor, Touchless flushometers with Tripoint technology feature highly accurate, dependable performance. These flushometer valves, which offer attractive options for any commercial or institutional installation, are UL listed and comply with the guidelines of the Americans with Disabilities Act (ADA).

Features

  • Fixture-mount design.
  • Includes a 30-year hybrid energy cell.

Material

  • Brass construction.

Technology

  • Electronic infrared sensor with TriPoint™ technology for accurate activation.
  • Slow-closing piston technology.

Installation

  • Intended for urinal installations with 3/4" spud coupling connection.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7546
  • Product familyFlushometer
  • Product groupTripoint®
  • TypeObject (single object)
  • Date of publishing2018-04-08
  • Edition number1
  • Height (inches)16.75
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit