Publish your products
K-76322 Primme™ manual flushometer valve for 1.6 gpf toilet
Kohler

K-76322 Primme™ manual flushometer valve for 1.6 gpf toilet

The Primme toilet flushometer valve features a simple, brass-body design and reliable piston technology to meet the demands of high-use installations. Easy to install and suitable for retrofit, this water-saving manual flush valve is compatible with KOHLER tailpiece and stop valves.


FEATURES

  • Engineered for optimal performance with KOHLER toilets.
  • Fixture-mount design.

Material

  • Durable brass construction.
  • Chloramine resistance on all rubber components exposed to waterway.

Technology

  • Non-hold open piston technology for accurate activation.

Installation

  • Intended for toilet installations with 1-1/2" top spud coupling connection.
  • Includes vacuum breaker and control stop.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76322
  • Product familyFlushometer
  • Product groupPrimme™
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)13.82
  • Width (inches)5
  • Depth (inches)5
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_40_20_93
  • Uniclass 2015 DescriptionUrinal and WC fittings
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitleFlushometers
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit