Publish your products
K-75790 Persuade® Curv Comfort Height® Two-piece elongated dual-flush chair height toilet
K-75790 Persuade® Curv Comfort Height® Two-piece elongated dual-flush chair height toilet
K-75790 Persuade® Curv Comfort Height® Two-piece elongated dual-flush chair height toilet
K-75790 Persuade® Curv Comfort Height® Two-piece elongated dual-flush chair height toilet
    Kohler

    K-75790 Persuade® Curv Comfort Height® Two-piece elongated dual-flush chair height toilet

    With sleek symmetry, this two-piece Persuade Curv toilet adds style to the bathroom without sacrificing comfort or water savings. An innovative nested trip lever offers the choice of 1.0 or 1.6 gallons per flush; the dual-flush lever is located on the side of the tank like a traditional toilet, leaving the top free for storage. The high-efficiency 1.0-gallon flush setting reduces water use by more than 30 percent over 1.6-gallon toilets, which adds up to potential water savings of more than 5,000 gallons per toilet, per year. The skirted trapway installs to the floor flange and attaches to the toilet, eliminating the need to drill holes while offering the same secure installation as non-skirted toilets.

    FEATURES

    • Two-piece toilet.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • Left-hand nested trip lever (K-9237) offers a choice of 1.0 or 1.6 gallons per flush (gpf).
    • Skirted trapway simplifies cleaning.
    • Combination consists of the K-4326 bowl and the K-19042 tank.
    • Coordinates with other products in the Persuade Curv collection.
    • Standard 12" (305 mm) rough-in only. Cannot be combined with K-5383, or K-5381 for use in 10" or 14" installations.

    Technology

    • Dual-flush technology allows you to choose between a full- or partial-flush.

    Installation

    • Standard 12-inch rough-in.
    • Patented ReadyLock™ installation system is a simple solution for skirted toilets that saves time, hassle, and eliminates the need to drill into the floor for a standard 12-inch rough-in.
    • Seat not included.

    Water Conservation & Rebates

    • Eligible for consumer rebates in some municipalities.
    • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-75790
    • Product familyToilets
    • Product groupPersuade® Curv
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)32.5
    • Width (inches)14.18
    • Depth (inches)28.12
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit