Publish your products
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
K-76728 Real Rain® overhead panel
    Kohler

    K-76728 Real Rain® overhead panel

    Experience the gentle buildup of a warm summer rainstorm in your shower. The Rain Real overhead panel is designed with a water reservoir that relies on gravity to shape individual drops that replicate rainfall. When the reservoir fills, water spills into the remainder of the showerhead, covering over 775 nozzles, and raindrops begin to fall softly and slowly then grow in strength and speed until the shower feels, sounds, and looks like a warm summer rain. Push a button and the Deluge feature releases a reservoir of water in one powerful instant to simulate an energetic burst of heavy rain.

    FEATURES

    • 775 silicone concave nozzles produce a full-coverage rain experience.
    • 2.0 gpm (gallons per minute) flow rate.
    • Deluge function releases approx. 0.5 gallons of water in 8 seconds at the push of a button.
    • Center of the panel is designed as a rain-free zone to keep user's face dry and encourage easy breathing.
    • Real Rain can be configured with a manual valve system in coordination with the K-76746 Real Rain diverter valve or as part of the DTV+ digital showering system.
    • Requires K-76732 Real Rain overhead panel trim.

    Material

    • 19-by-19-inch silicone panel provides wide coverage area with easy-to-clean nozzles.

    Installation

    • Easy-mount bracket and panels simplify installation.
    • Mounts flush to the surface of a drop ceiling.
    • Z-bracket contains four leveling nuts to improve ease of installation.
    • Has 1/2-inch NPT male water supply inlet
    • If using DTV+ system, user interface must be K-99693-P-NA (K-99693-NA does not contain Real Rain software).
    • If using DTV Prompt system, must include Real Rain diverter valve (K-76746) and trim (K-76748) to actuate Deluge function.

    76728 Replaced by: 1008184

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-76728
    • Product familyShowers
    • Product groupReal Rain®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)19
    • Width (inches)19
    • Depth (inches)4.5
    Related
    • Material mainOther
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit