Publish your products
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet
    Kohler

    K-77795 Eir® Comfort Height® One-piece elongated dual-flush intelligent chair-height toilet

    The Eir intelligent toilet exemplifies the art of innovation, and its flowing lines and personalized finish detail will make a statement in any bathroom. With a full complement of convenient features including heated seat, customizable cleansing, night-light, hands-free opening/closing, automatic flush, plus a touchscreen remote, nothing else compares. And the sleek tankless and skirted design combined with a back-to-wall installation allows for concealed connections to make the toilet a beautiful centerpiece in your bathroom.

    FEATURES

    • Compact, streamlined one-piece intelligent toilet with integrated personal cleansing.
    • Elongated bowl offers added room and comfort.
    • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults.
    • Dual flush offers a choice of 0.8 or 1.0 gpf (3.0 or 3.8 lpf).
    • Stainless steel wand offers adjustable spray shape, position, water pressure, temperature, pulsate, and oscillate functions.
    • Bowl is automatically misted prior to use for more effective rinsing while flushing.
    • Front and rear wash modes provide warm water for cleansing.
    • Self-cleaning function uses UV light and electrolyzed water systems to sanitize the wand surfaces.
    • Warm air drying system.
    • Automatic deodorization system.
    • Heated seat with adjustable temperature settings.
    • Motion-activated, hands-free opening/closing of seat and cover.
    • Quiet-Close™ elongated seat allows seat to close quietly.
    • LED lighting illuminates the bowl to serve as a nightlight.
    • English-language touchscreen LCD remote control.
    • Included components: Complete toilet and seat, power cord, and LCD remote control.
    • Emergency flush supports up to 100 flushes during power outage with simple touch-button activation.

    Material

    • Vitreous china.

    Technology

    • Dual-flush technology allows you to choose between a full- or partial-flush.
    • Pump-assisted flushing for strong flush performance.

    Installation

    • Standard 12" (305 mm) rough-in.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-77795
    • Product familyToilets
    • Product groupEir™ Comfort Height®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)20.56
    • Width (inches)16.43
    • Depth (inches)27.56
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit