Publish your products
Jaro™ One-piece elongated smart toilet, dual-flush
Kohler

Jaro™ One-piece elongated smart toilet, dual-flush

Streamlined design, simple technology, and powerful flush performance join forces to bring you the Jaro smart toilet. With its sleek, comfort height one-piece design and compact elongated seat size, Jaro has powerful dual-flushing capabilities that conserve water without compromising performance. Smart features like automatic open and close lid, built in nightlight and adjustable seat heating help elevate your routine bathroom experience, while also working in tandem with an integrated bidet wand that automatically cleans itself before and after each use. Combine these clean and comfort features with the patented ReadyLock® installation system, Jaro is everything you need to refresh your bathroom.

Features

  • Compact, streamlined one-piece smart toilet with integrated personal cleansing
  • Compact elongated bowl offers added comfort while requiring less space
  • Comfort Height® feature offers chair-height seating that makes sitting down and standing up easier for most adults
  • Dual-flush offers a choice of 1.0 or 1.28 gpf (3.4 or 4.8 lpf)
  • Fully skirted trapway simplifies cleaning
  • Patented ReadyLock® installation system, a simple solution for skirted toilets, saves time, hassle, and eliminates the need to drill into the floor for standard 12" (305 mm) rough-in
  • Quiet-Close™ elongated lid and seat prevents slamming
  • Stainless steel wand offers adjustable spray shape, position, water pressure, temperature, pulsate, and oscillate functions
  • Front and rear wash modes provide warm water for cleansing
  • Motion-activated, hands-free opening/closing of cover
  • Heated seat with adjustable temperature settings
  • Warm-air drying system
  • Automatic deodorization system
  • LED lighting illuminates the bowl to serve as a nightlight
  • Power-save mode monitors usage and adjusts heated seat settings to save energy
  • Includes complete toilet and seat, supply stop valve, braided inlet supply hose, power cord, and remote control

Technology

  • Automatic flushing after every use; flush can also be controlled by the remote control or backup button

Installation

  • Standard 12" (305 mm) rough-in
  • Requires dedicated electrical GFCI circuit (120V, 15A, 60Hz)

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-78738
  • Product familyToilets
  • Product groupJaro™
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)25.04
  • Width (inches)16.97
  • Depth (inches)28.37
Related
  • Material mainVitreous china
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - WC
  • ETIM CodeEG015110
  • ETIM NameGutters/tanks
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit