Publish your products
K-80179-L ModernLife™ wall-mount bathroom sink
K-80179-L ModernLife™ wall-mount bathroom sink
K-80179-L ModernLife™ wall-mount bathroom sink
K-80179-L ModernLife™ wall-mount bathroom sink
K-80179-L ModernLife™ wall-mount bathroom sink
    Kohler

    K-80179-L ModernLife™ wall-mount bathroom sink

    With crisp, clean lines, the ModernLife bathroom sink allows you the freedom to design around it — from contemporary to traditional. And its compact shape lends itself to powder rooms and spaces with smaller footprints.

    FEATURES

    • Rectangular basin.
    • With overflow.
    • Single faucet hole on left side.
    • Coordinates with other products in the ModernLife collection.

    Material

    • Vitreous china.

    Installation

    • Wall-mount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-80179-L
    • Product familySinks
    • Product groupModernLife™
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)5
    • Width (inches)19.62
    • Depth (inches)9.81
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit