Publish your products
Maxstow® 17" W x 24" H lighted medicine cabinet
Maxstow® 17" W x 24" H lighted medicine cabinet
Maxstow® 17" W x 24" H lighted medicine cabinet
    Kohler

    Maxstow® 17" W x 24" H lighted medicine cabinet

    Innovate your vanity space and maximize your bathroom style and storage with the Maxstow 17" W x 24" Hlighted medicine cabinet, featuring exterior LED lighting, an interior electrical outlet, and the ability to attach a coordinating Moxie® speaker charging dock (sold separately). Staggered shelving holds tall and short items with no wasted space, while interior-door and back-panel mirrors provide reflection whether the doors is open or closed. The slim 3½"-deep design provides the same internal storage space as traditional 5"-deep cabinets. Installation is fast and easy right out of the box—simply screw to the wall.

    Features

    • Side-integrated LED lighting provides optimally bright bathroom vanity lighting for grooming tasks
    • Brightness at 1650 lumens ensures consistent lighting with no hot spots or dark spots. Produces 80 lumens per watt
    • Approx. 3000 Kelvin light appearance delivers a neutral light ideal for overall bathroom aesthetics as well as tasks
    • Minimum 90 CRI (color rendering index) lets you see yourself in the truest light for makeup application, grooming and skin care
    • Integrated LED bulbs have an estimated life expectancy of 50,000 hours
    • Compatible with wall-mount LED dimmers (not included), which allow you to control lighting from multiple locations in the space
    • Innovative staggered shelf layout fits tall and short items
    • Three fixed shelves—one full width and two partial
    • Internal shelf features electrical outlet for powering small devices such as toothbrushes or razors
    • Holds optional Moxie® speaker charging dock (K-81106); speaker and charging dock sold separately
    • Low-profile design hugs the wall for a clean look
    • Front mirror, inside door mirror, and back panel mirror provide superior visibility
    • Two-way adjustable hinges with 108° opening capability for easy cabinet access

    Material

    • Rustproof aluminum

    Installation

    • Easy surface-mount installation—no wall cutting
    • Reversible: install as left- or right-hinge swing
    • Includes mounting hardware

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-81144-SLE
    • Product familyFurniture
    • Product groupMaxstow®
    • TypeObject (single object)
    • Date of publishing2023-01-19
    • Edition number1
    • Height (inches)24
    • Width (inches)17
    • Depth (inches)3.88
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit