Publish your products
K-830T40-5A Triton® Bowe® Service sink faucet
Kohler

K-830T40-5A Triton® Bowe® Service sink faucet

With a practical design and solid brass construction, Triton Bowe faucets are an exceptional value. This competitively priced Triton Bowe shelf-back service sink faucet features two wristblade lever handles in Polished Chrome.

FEATURES

  • 8 (203 mm) centers.
  • 7-3/8" (187 mm) wall-to-spout outlet with wall brace and pail hook.
  • 1/4-turn full brass ceramic valve.
  • 13.5 gal/min (51 l/min) flow rate at 60 psi (4.1 bar).
  • 4-1/16" vandal-proof metal wristblade lever handles.
  • Drain sold separately.

Material

  • Solid brass construction with thick chrome plating for rough commercial applications.

Installation

  • Eccentric inlet shanks for easy installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-830T40-5A
  • Product familyFaucets
  • Product groupTriton® Bowe®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)12.75
  • Width (inches)8
  • Depth (inches)7.37
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit