Publish your products
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker
    Kohler

    K-9245 Moxie® 2.5 gpm single-function showerhead with wireless speaker

    Showering has never been so fun. Moxie lets you stream your favorite music, news or talk radio right in the shower with you. The Moxie showerhead holds a portable speaker that pairs wirelessly with devices enabled with BLUETOOTH® technology to deliver high-quality audio to your shower. The speaker docks directly into the showerhead, so your music is closer than ever when showering. While it plays your favorite sounds, this revolutionary showerhead generates a full-coverage, revitalizing spray of water for a sensory experience like no other. Moxie is easy to install and use; the wireless speaker pops out for recharging, then securely pops back in for use while showering. You can even take it with you as a wireless speaker to use in any room of the house, or on the go.

    FEATURES

    • Showerhead with wireless speaker streams your personalized music playlists, news and other audio in the shower.
    • Syncs with devices enabled with BLUETOOTH® wireless technology including smart phones, MP3 players, tablets and laptops located up to 33 feet away.*
    • Total harmonic distortion: 1.5 watts at 1kHz with < 1% distortion.
    • Water-resistant wireless speaker pops in and out of showerhead for easy recharging.
    • Wireless speaker can be used outside the shower space, independent of the showerhead, to stream music in any room.
    • Built-in rechargeable Lithium-ION battery provides approx. 7 hours of run time. *(Actual battery life will vary with use, settings and environmental conditions. Rechargeable batteries have a limited number of charge cycles)
    • 60 angled nozzles deliver a full-coverage, enveloping spray.
    • Soft silicone sprayface is easy to clean.
    • 2.5 gpm (gallons per minute) flow rate.
    • 1/2-inch NPT connection.
    • Includes showerhead, wireless speaker and micro USB charging cable.
    • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license. Other trademarks and trade names are those of their respective owners.
    • Note: This product cannot be shipped to CA and CO.

    Material

    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Wall-mount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9245
    • Product familyShowers
    • Product groupMoxie®
    • TypeObject (single object)
    • Date of publishing2013-03-08
    • Edition number1
    • Height (inches)4.18
    • Width (inches)5
    • Depth (inches)5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit