Publish your products
K-939-G Purist® 1.75 gpm single-function showerhead with Katalyst(R) air-induction technology
Kohler

K-939-G Purist® 1.75 gpm single-function showerhead with Katalyst(R) air-induction technology

This Purist single-function showerhead brings substantial water savings to your bathroom with a 1.75 gpm flow rate, combined with Katalyst technology for a completely indulgent showering experience. With a new nozzle pattern, internal waterway design, and air-induction system, Katalyst technology maximizes every water drop and creates a richer, more intense flow of water that heightens the shower's sensory experience. By infusing two liters of air per minute, Katalyst delivers a powerful, voluptuous spray that clings to the body with larger, fuller water drops.

FEATURES

  • Katalyst air-induction technology maximizes the air/water mix for a powerful, even flow
  • Optimized sprayface with 48 nozzles delivers a more focused coverage of large water droplets.
  • Minimizes wasteful overspray and increases cleaning and hair-rinsing performance.
  • MasterClean™ sprayface with translucent nozzles is easy to clean.
  • 1.75 gpm (gallons per minute) flow rate.
  • 1/2-inch NPT connection.
  • Coordinates with Purist faucets and accessories.
  • Showerarm and flange not included.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Wall-mount

Water Conservation & Rebates

  • WaterSense®-labeled 1.75-gpm showerheads use up to 30 percent less water than standard 2.5-gpm showerheads while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.
  • This product meets water savings requirements for California Energy Commission (CEC), CALGreen, and Colorado SB 14-103.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-939-G
  • Product familyShowerhead
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2018-04-03
  • Edition number1
  • Height (inches)3.94
  • Width (inches)5.5
  • Depth (inches)5.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit