Publish your products
K-9395 Archer® 60" x 60" single threshold center drain shower base with removable cover
K-9395 Archer® 60" x 60" single threshold center drain shower base with removable cover
K-9395 Archer® 60" x 60" single threshold center drain shower base with removable cover
K-9395 Archer® 60" x 60" single threshold center drain shower base with removable cover
    Kohler

    K-9395 Archer® 60" x 60" single threshold center drain shower base with removable cover

    With its beveled edges and clean geometry, this Archer shower base offers a spacious showering platform that suits an array of bathroom styles. Designed for alcove installations, this square base comes equipped with a covered drain that adds a unique design element and enhances comfort.

    FEATURES

    • Low-threshold design for easy entry and exit.
    • Covered drain with removable cover.
    • Single threshold for alcove installation.
    • Center drain.
    • Coordinates with other products in the Archer collection.

    Material

    • Acrylic.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9395
    • Product familyShowers
    • Product groupArcher®
    • TypeObject (single object)
    • Date of publishing2020-12-04
    • Edition number1
    • Height (inches)4.18
    • Width (inches)60
    • Depth (inches)60
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit