Publish your products
K-9547 Memoirs® 48" x 34" double-threshold shower base
K-9547 Memoirs® 48" x 34" double-threshold shower base
K-9547 Memoirs® 48" x 34" double-threshold shower base
    Kohler

    K-9547 Memoirs® 48" x 34" double-threshold shower base

    With its stylized lines and rich detailing, the Memoirs shower base brings updated traditional styling to the bathroom. This rectangular base is designed to fit three-wall installations, and features a left-hand drain and textured floor pattern.

    Features

    • Textured floor pattern.
    • Corner installation.
    • Durable acrylic construction.
    • Left drain.
    • Coordinates with other products in the Memoirs collection.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-9547
    • Product familyShowers
    • Product groupMemoirs®
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)6
    • Width (inches)34
    • Depth (inches)48
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 13
    • OmniClass TitleShower Receptors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit