Publish your products
K-96057-SSL Highcliff™ Ultra Floor-mount top spud antimicrobial flushometer bowl with bedpan lugs
K-96057-SSL Highcliff™ Ultra Floor-mount top spud antimicrobial flushometer bowl with bedpan lugs
    Kohler

    K-96057-SSL Highcliff™ Ultra Floor-mount top spud antimicrobial flushometer bowl with bedpan lugs

    This Highcliff Ultra floor-mount flushometer bowl features a revolutionary flushing engine and refined aesthetic design with bedpan lugs. Measuring 16-7/8" to the top of the rim, the Highcliff Ultra meets both ADA and CSA height requirements. The Ultra engine represents a breakthrough in flush performance, tolerating a wide range of water supply conditions found in R&R and new construction. The Highcliff Ultra is listed from 1.1 to1.6 gpf but can operate at 1.0 gpf. It performs well at every flush interval, making it uniquely effective with dual flush valves. It has been proven with all manner of valves (diaphragm, piston, manual, and electronic) from a variety of manufacturers.

    FEATURES

    • Elongated bowl
    • Bedpan lugs.
    • Antimicrobial finish inhibits the growth of mold, mildew, stain and odor causing bacteria on the fixture surface.
    • 1-1/2" top spud.
    • 10" x 7" water surface size.
    • Glazed 2-1/8" trapway.

    Material

    • Vitreous china.

    Technology

    • Designed to outperform competitors in bowl cleanliness and plug resistance.
    • Maximum waste removal.
    • Engineered for toilet seat cover removal.
    • Excellent bowl rinse.
    • Engineered to flush effectively in buildings with low supply pressure and flow*.

    Installation

    • 26-1/8" L x 14-5/8" W x 16-5/8" H
    • Replaces Highcrest K-4302-L, Highcliff K-4368-L and Highline K-4405-L. Height and footprint may vary.
    • 10" or 12" rough-in.

    Water Conservation & Rebates

    • 1.1 to 1.6 gpf flush range (1.1, 1.28 and 1.6 gpf).
    • WaterSense compliant when used with a 1.1 or 1.28 gpf WaterSense flushometer.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 26-3/8", Height 16-5/8"Width 14-7/8"

    Technical specification
    • Unique ref.kohler-K-96057-SSL
    • Product familyCommercial Toilets
    • Product groupHighcliff™
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilet bowls
    • UNSPSC code30181511
    • Uniclass 2015 CodeSs_40_15_90
    • Uniclass 2015 DescriptionToilet systems
    • CSI MasterFormat 2014 Code22 41 13
    • CSI MasterFormat 2014 TitleResidential Water Closets, Urinals, and Bidets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit