Publish your products
K-97615 Choreograph® 60" x 32" x 96" shower wall kit
Kohler

K-97615 Choreograph® 60" x 32" x 96" shower wall kit

The Choreograph collection makes it easier than ever to create a shower space that caters to your needs, your style, and your life. Choreograph shower walls and accessories let you personalize your shower with beautiful wall designs and thoughtfully designed storage. This wall kit includes three shower walls -- one back wall and two end walls -- of the same design and color, plus two matching corner joints. Customize your shower design with optional accent panels, and use the innovative storage solutions and clever accessories to make your shower more organized, comfortable, and convenient.

FEATURES

  • Includes two 32" x 96" walls, one 60" x 96" wall, and two 96" corner joints.
  • No need to install trim. Factory-installed edge provides a finished look for walls.
  • Joint system hides caulk and silicone, leaving fewer places for mold to grow and simplifying cleaning.
  • Coordinates with Choreograph shower accessories and storage (sold separately).

Material

  • Serica®, KOHLER's proprietary composite material, offers unparalleled durability, strength, and aesthetic beauty.
  • Matte finish complements any decor.
  • VeinCut and CrossCut colors are based on the unique and intricate patterns of real stone; variation in the pattern is normal.
  • Choreograph walls made from Serica are repairable. KOHLER’s ASR network can assist in repairing surface defects, cracks, etc. Customer service can assist in scheduling a repair. Repair kit part number is 1283194-*.

Installation

  • In-field trimmable.
  • Adheres to water-resistant wallboard.
  • For a 60" x 32" x 96" three-wall alcove or smaller.
  • Intended for following use – residential (single family & multifamily) and hotel guest rooms.

Notice to California Customers

  • WARNING: Drilling, sawing, sanding, or machining this product can expose you to Titanium Dioxide, a chemical known to the State of California to cause cancer. For more information, go to www.P65Warnings.ca.gov

Get in contact with Kohler

Specification
  • Product Dimensions

    L 60", H 96"W 32"

Technical specification
  • Unique ref.kohler-K-97615
  • Product familyShower Walls
  • Product groupChoreograph®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainComposite
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Sanitary

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit