Publish your products
K-97628 Choreograph® 54" shower barre
Kohler

K-97628 Choreograph® 54" shower barre

The Choreograph collection makes it easier than ever to create a shower space that caters to your needs, your style, and your life. Choreograph shower walls and accessories let you personalize your shower with beautiful wall designs and thoughtfully designed storage. Inspired by ballet dancers, this shower barre provides stability as you enter and exit the shower space. The sleek, stylish design offers support for mobility assistance and everyday routines such as scrubbing feet, shaving legs, or stretching.


FEATURES

  • For use with KOHLER Choreograph wall panels.
  • Provides a stable point of contact in the shower.
  • Slim, flat profile doubles as shower storage space.
  • 300 lbs. of support.
  • Mounting brackets slide along bar to ease installation.
  • Installation hardware included.
  • Add optional K-97629 Teak Tray (sold separately) for dedicated product staging space on the barre.

Material

  • Anodized aluminum with integrated finished matched caps for easy cleaning and to coordinate with faucet finishes.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-97628
  • Product familyAccessories
  • Product groupChoreograph®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)2.25
  • Width (inches)3.5
  • Depth (inches)54
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit