Publish your products
K-99003-SCF Verdera® aluminum medicine cabinet with adjustable flip-out flat mirror, 20" W x 30" H
Kohler

K-99003-SCF Verdera® aluminum medicine cabinet with adjustable flip-out flat mirror, 20" W x 30" H

The Verdera medicine cabinet combines an elegant fit and finish with quick, easy installation. With an adjustable pull-out mirror, daily grooming tasks are easier than ever. A slow-close door prevents slamming. Verdera medicine cabinets coordinate with surrounds and side kits in the KOHLER Tailored Vanity collection for a beautifully matched vanity set.

FEATURES

  • Adjustable tempered-glass shelves provide additional bathroom storage.
  • Vertically adjustable flip-out flat mirror on inside of door.
  • Front mirror, inside door mirror, and back panel mirror provide superior visibility.
  • 110-degree door swing with slow-close hinges.
  • Compatible with KOHLER Tailored Vanity medicine cabinet surrounds and side kits.

Material

  • Anodized aluminum construction with a durable rust-free and chip-free finish.

Installation

  • Can be installed with left- or right-hand swing.
  • Includes mounting hardware for surface or recessed installation.
  • Mirrored side kits for surface mount installation sold separately.

Get in contact with Kohler

Specification
  • Product Dimensions

    Height 30"Width 20" Depth 4-3/4"

Technical specification
  • Unique ref.kohler-K-99003-SCF
  • Product familyMedicine Cabinets
  • Product groupVerdera®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit