Publish your products
K-99003-TL Verdera® lighted medicine cabinet, 20" W x 30" H
Kohler

K-99003-TL Verdera® lighted medicine cabinet, 20" W x 30" H

See yourself in a better light. KOHLER Verdera lighted medicine cabinets deliver optimally bright, even, and shadowless bathroom lighting that is exceptionally close to natural light. Built-in electrical outlets and a pull-out magnifying mirror make daily grooming tasks easier than ever. Verdera lighted medicine cabinets coordinate with surrounds and side kits in the KOHLER Tailored Vanity collection for a beautifully matched vanity set.

FEATURES

  • Internal LED light guides provide optimally bright bathroom vanity lighting for grooming tasks.
  • Brightness at 1300 lumens ensures consistent lighting with no hot spots or dark spots.
  • Approx. 3000 Kelvin light appearance delivers a neutral light ideal for overall bathroom aesthetics as well as tasks.
  • Minimum 80 CRI (color rendering index) lets you see yourself in the truest light for makeup application, grooming, and skin care.
  • Integrated LED bulbs have an estimated life expectancy of 36,000 hours.
  • Compatible with wall-mount LED dimmers (not included), which allows you to control lighting from multiple locations in the room.
  • Internal aluminum shelf has two electrical outlets for powering small devices such as toothbrushes and shavers.
  • Two adjustable tempered-glass shelves offer additional bathroom storage.
  • Vertically adjustable flip-out 3x magnifying mirror on inside of door.
  • Front mirror, inside door mirror, and back panel mirror provide superior visibility.
  • 110-degree door swing with slow-close hinges.
  • UL certified.
  • Compatible with KOHLER Tailored Vanity medicine cabinet surrounds and side kits.
  • Note: This product cannot be shipped to CA.

Material

  • Anodized aluminum construction with a durable rust-free and chip-free finish.

Installation

  • Can be installed with left- or right-hand swing.
  • Includes mounting hardware for surface or recessed installation.
  • Mirrored side kits for surface mount installation sold separately.

Get in contact with Kohler

Specification
  • Product Dimensions

    Height 30"Width 20" Depth 4-3/4"

Technical specification
  • Unique ref.kohler-K-99003-TL
  • Product familyMedicine Cabinets
  • Product groupVerdera®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Storage
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code41 53 13
  • CSI MasterFormat 2014 TitleStorage Cabinets
  • OmniClass Number23-25 53 11 13 11
  • OmniClass TitleMedicine Cabinets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit