Publish your products
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H
    Kohler

    K-99011-TL Verdera® lighted medicine cabinet, 40" W x 30" H

    See yourself in a better light. KOHLER Verdera lighted medicine cabinets deliver optimally bright, even, and shadowless bathroom lighting that is exceptionally close to natural light. Pivoting side panels let you direct light exactly where you need it. Built-in electrical outlets and a pull-out magnifying mirror make daily grooming tasks easier than ever. Verdera lighted medicine cabinets coordinate with surrounds and side kits in the KOHLER Tailored Vanity collection for a beautifully matched vanity set.


    FEATURES

    • Internal LED light guides provide optimally bright bathroom vanity lighting for grooming tasks.
    • Brightness at 1300 lumens ensures consistent lighting with no hot spots or dark spots.
    • Approx. 3000 Kelvin light appearance delivers a neutral light ideal for overall bathroom aesthetics as well as tasks.
    • Minimum 80 CRI (color rendering index) lets you see yourself in the truest light for makeup application, grooming, and skin care.
    • Integrated LED bulbs have an estimated life expectancy of 36,000 hours.
    • Compatible with wall-mount LED dimmers (not included), which allows you to control lighting from multiple locations in the room.
    • Pivoting side panels allow you to direct light for specific tasks.
    • Internal aluminum shelf has two electrical outlets for powering small devices such as toothbrushes and shavers.
    • Two adjustable tempered-glass shelves offer additional bathroom storage.
    • Vertically adjustable flip-out 3x magnifying mirror on inside of door.
    • Front mirror, inside door mirror, and back panel mirror provide superior visibility.
    • 110-degree door swing with slow-close hinges.
    • UL certified.
    • Compatible with KOHLER Tailored Vanity medicine cabinet surrounds and side kits.
    • Note: This product cannot be shipped to CA

    Material

    • Anodized aluminum construction with a durable rust-free and chip-free finish.

    Installation

    • Can be installed with left- or right-hand swing.
    • Includes mounting hardware for surface or recessed installation.
    • Mirrored side kits for surface mount installation sold separately.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99011-TL
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing2019-08-25
    • Edition number1
    • Height (inches)30
    • Width (inches)40
    • Depth (inches)5.19
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code41 53 13
    • CSI MasterFormat 2014 TitleStorage Cabinets
    • OmniClass Number23-25 53 11 13 11
    • OmniClass TitleMedicine Cabinets

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit