Publish your products
K-99541-R Jute® 30" wall-hung bathroom vanity cabinet with 1 door and 1 drawer on right
K-99541-R Jute® 30" wall-hung bathroom vanity cabinet with 1 door and 1 drawer on right
K-99541-R Jute® 30" wall-hung bathroom vanity cabinet with 1 door and 1 drawer on right
K-99541-R Jute® 30" wall-hung bathroom vanity cabinet with 1 door and 1 drawer on right
    Kohler

    K-99541-R Jute® 30" wall-hung bathroom vanity cabinet with 1 door and 1 drawer on right

    Breathtaking design meets unrivaled craftsmanship in the KOHLER® Tailored vanity collection. No detail was overlooked in the meticulous crafting of this collection, from the premium hardwoods to the specially designed hardware and vanity tops, all available in an array of finishes to create your own look. This Jute bathroom vanity combines the warmth of wood with a sleek wall-hung installation for a fun play on mid-century modern design. Complete your vanity cabinet with a coordinating top, hardware, and accessories from the collection.

    FEATURES

    • Catalyzed conversion varnish provides a durable moisture-resistant finish.
    • One door and one drawer on right.
    • Frameless construction with full-overlay door and drawer.
    • Three-way adjustable slow-close door hinges with 110-degree opening capability for easy cabinet access.
    • Full-extension 18" (457 mm) depth drawer with slow-close under-mount slides for smooth opening.
    • Solid wood drawer with dovetail construction.
    • Wall-hung design offers a clean, streamlined look.
    • Door and drawer pulls are sold separately.
    • Combines with Ceramic/Impressions®, Solid/Expressions™, and Iron/Impressions™ vanity tops (sold separately) for a complete vanity.
    • Customize your storage with optional in-door accessories, in-drawer accessories, and medicine cabinet side kits (sold separately).

    Material

    • Solid wood and veneers.
    • Wood is a living material, and its beauty is enhanced by natural variations in grain, color, and pattern. No two pieces of wood are exactly the same, and the color will change with age, temperature, and exposure to light.
    • The nature of wood grain can cause variations in stain depth. Our expert craftspeople hand-apply the stain to blend these variations.

    Notice to California Customers

    • WARNING: Drilling, sawing, sanding or machining wood products can expose you to wood dust, a substance known to the State of California to cause cancer. Avoid inhaling wood dust or use a dust mask or other safeguards for personal protection. For more information go to www.P65Warnings.ca.gov/wood

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99541-R
    • Product familyFurniture
    • Product groupJute®
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (inches)19.5
    • Width (inches)30
    • Depth (inches)21.87
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Storage
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code12 35 00
    • CSI MasterFormat 2014 TitleSpecialty Casework
    • OmniClass Number23-21 23 17 11
    • OmniClass TitleResidential Cabinet

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit